1 od 3
igus-icon-lupe
- Številka dela: JPRM-4550-20-025-054
- Material: iglidur® J
- Oblika: Kupite vodilni obroči
- Dimenzije:
- d1 45 mm
- d2 50 mm
- Prilagodite dimenzije
- Način izdelave: Brizganje
- Življenjska doba:
Ni na voljo
igus-icon-info-circle-gray
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould resistant according to DIN EN ISO 846
Skupna cena: 1.335,00 EUR13,35 EUR / pc.
plus DDV in stroški pošiljanja
igus-icon-lieferzeit-dot
ready for shipping in 24-48 hours
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Niste prepričani, ali ustreza?