DISCONTINUED MODEL
For new constructions, we recommend the technically improved e-chain® Series R19850 from the igus® E4/light range.
+25% more unsupported length, higher strength and tensile strength, same dimensions and connection dimensions
Series R198 is available from stock in limited numbers. Product support and storage are limited as of 2012. For questions, please refer to your igus® contact person. Thank you for your understanding
to the E4/light series R19850
Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series R198 - Tube, enclosed
1.KMA mounting brackets
2.Fixed or pivoting mounting brackets available
3.R198: Lid can be pivoted and removed
4.R198: Shelves can be removed
5.Tube and chain can be combined
6.Strain relief can be integrated into the mounting brackets
7.150/151:Crossbars removable on both sides
Available inner widths Bi: 75 to 462mm
Available bend radii R: 200 to 500mm
Pitch: 91mm/link = 11 links/m