Part No. Locking separator, unassembled | Part no. Locking separator, assembled |
---|---|
82.8 | 82.8.1 |
Part No. TUB outer link on the right* | Part number Outer link left* | Part number Outer link at both ends* | PMACLIP NW ø [mm] | Hose clamp SHM.60 NW ø [mm] |
---|---|---|---|---|
E4Q.44.XXXTUBR.RRR.0 | E4Q.44.XXXTUBR.RRR.0 | E4Q.44.XXXTUBR.RRR.0 | 07, 10, 12, 17, 23 | 60 |
E4Q.58.XXXTUBR.RRR.0 | E4Q.58.XXXTUBR.RRR.0 | E4Q.58.XXXTUBR.RRR.0 | 17, 23, 29, 36, 48 | 60 |
Part number PMACLIP | NW [mm] | A [mm] | B [mm] | C [mm] | H [mm] | E [mm] | M [mm] |
---|---|---|---|---|---|---|---|
I-BFH-17-0 | 17 | 30.0 | 20 | 34 | 20 | 68 | M6 |
I-BFH-23-0 | 23 | 38.5 | 20 | 42 | 24 | 85 | M6 |
I-BFH-29-0 | 29 | 45.5 | 20 | 48 | 27 | 99 | M6 |
I-BFH-36-0 | 36 | 55.5 | 20 | 56 | 31 | 119 | M6 |
I-BFH-48-0 | 48 | 67.5 | 20 | 68 | 37 | 143 | M6 |
Part number Hose clamp | NW [mm] | A [mm] | B [mm] | C [mm] |
---|---|---|---|---|
SHM.60 | 60 | 60 | 30 | 25.9 |
Part No. notch separators | Part No. Separators, asymmetrical | Part number lean separator | Part number Shelves | ||
---|---|---|---|---|---|
64Q.5 | 64Q.9 | 64Q.12 | 3200.X |
Part No. for series | Asymmetrical separators | Universal middle plates | Universal side plates | Universal separators | Shelves, lockable (X=mm) |
---|---|---|---|---|---|
E4Q.64 / H4Q.64 | 64Q.9 | 64Q.21 | 64Q.22 | 64Q.23 | S428.XXX |
Part No. locking | A [mm] | B [mm] | Number of teeth [n] | Part No. for e-chain series | |
---|---|---|---|---|---|
C825.075.ZS4 | 70 | 65 | 11 | E4Q.34, H4Q.34, E4Q.44, H4Q.44 | |
C1132.080.ZS | 80 | 73 | 13 | E4Q.58, H4Q.58, E4Q.58L, H4Q.58L, E4Q.64L, H4Q.64L, E4Q.82, H4Q.82 |